Grade SIS Documents

Grade SIS  Systems Operation, Troubleshooting, Testing and Adjusting (SOTTA) provides asset‑specific technical guidance required to understand, diagnose, and verify the performance of Cat Grade systems across supported equipment families. Enter your asset’s serial number in Service Information System (SIS 2.0) to access the relevant SOTTA documentation. This helps you review system operations, perform troubleshooting, complete tests and adjust procedures, plus verify design, calibration, and configuration files using the Cat Grade Web Interface.

Grade SIS SOTTA content is available for a wide range of product groups: 

Machine Type

Asset ID/Model Number

SIS Documents

Track-Type Tractors

D1–D8 Next Generation M0104772 — Cat® Grade System for D1–D8 Next Generation Track-Type Tractors – SOTTA
Motor Graders (MG) 140, 150, 160 M0118080— Cat® Grade 3D (Mastless) for 140, 150, and 160 Motor Graders – SOTTA
Wheel Tractor-Scrapers (WTS) 621, 623, 627 M0179129 — Cat® Grade System for Wheel Tractor-Scrapers – SOTTA
Compactors

All Model Number

M0162503 — Cat® Grade System for Wheel Tractor-Scrapers – SOTTA
Excavators, Motor Graders and Track-Type Tractors

All Model Number

EC520 Controller Software Release Notes for Certain Excavators, Motor Graders, and Track-Type Tractors with Cat_®_ Grade System {7220, 7490, 7610, 7620}  
Compactors and Pavers

All Model Number

EC520 Controller Software Release Notes for Certain Compactors with Cat_®_ Compact System and Other Paving Products with Cat_®_ Grade System {7620}  .

 


To enable Performance + Grade Connectivity or PerformancePro + 3D Productivity features on supported assets equipped with cellular Cat Product Link™ devices, refer to Special Instruction M0098303 , which outlines the activation and configuration procedures.